??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M415-M414-3A-337-VS24N7-100
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC M415-M414-3A-337-VS24N7-100
VERF
Availability
Available
BC
Order code
BCC06WZ
TC
Artikelbezeichnung
BCC M415-M414-3A-337-VS24N7-100
PX
Product view
46158_03
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 5-pin, A-coded, Connection 2 = M12x1-Male, straight, 4-pin, A-coded, Interface = CC-Link, Cable = PVC Shielded Red, 10 m, Number of conductors = 3, Cable temperature, fixed routing = -40...70 °C, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.